| Topology | Boost Converter |
| Input voltage | 8-16 V |
| Output 1 | 24 V / 0.4 A |
| Output 2 | 24 V / 0.8 A |
| Output 3 | 24 V / 0.6 A |
The LT®8335 is a current mode DC/DC converter capable of generating either positive or negative output voltages using a single feedback pin. It can be configured as a boost, SEPIC or inverting converter consuming as low as 6µA of quiescent current. Low ripple Burst Mode operation maintains high efficiency down to very low output currents while keeping the output ripple below 15mV in a typical application. The internally compensated current mode architecture results in stable operation over a wide range of input and output voltages. Integrated soft-start and frequency foldback functions are included to control inductor current during start-up. The 2MHz operation combined with the small 8-lead DFN package, enables low cost, area efficient solutions.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404063033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 3.3 | 3.48 | 4.5 | 25 | 59 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74404063033 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
|---|