IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT8361

Low IQ Boost/SEPIC/

Overview

TopologyBoost Converter
Input voltage8-16 V
Switching frequency300-2000 kHz
Output 180 V / 0.48 A

Description

The LT®8361 is a current mode DC/DC converter with a100V, 2A switch operating from a 2.8V to 60V input. Witha unique single feedback pin architecture it is capable ofboost, SEPIC or inverting configurations. Burst Modeoperation consumes as low as 9µA quiescent current tomaintain high efficiency at very low output currents, whilekeeping typical output ripple below 15mV.An external compensation pin allows optimization of loopbandwidth over a wide range of input and output voltagesand programmable switching frequencies between 300kHzand 2MHz. A SYNC/MODE pin allows synchronization toan external clock. It can also be used to select betweenburst or pulse-skip modes of operation with or withoutSpread Spectrum Frequency Modulation for low EMI.For increased efficiency, a BIAS pin can accept a secondinput to supply the INTVCC regulator. Additional featuresinclude frequency foldback and programmable soft-startto control inductor current during startup.The LT8361 is available in a thermally enhanced 16-leadMSOP package with four pins removed for high voltagepin spacings.

Features

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9µA
  • 2A, 100V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 16-lead MSOP packages

Typical applications

  • Medical Diagnostic Equipment
  • Portable Electronics
  • Telecom
  • Industrial and Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
74477006SPEC
8 files WE-PD SMT Power Inductor 6.1 9.5 14 25 1280 Standard
Order Code Data­sheet Simu­lation
74477006SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples