IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8376 | Demoboard EVAL-LT8376-AZ

60V, 2A Silent Switcher Synchronous Step-Down LED Driver

Overview

TopologyBuck Converter
Input voltage43-57 V
Switching frequency200-2000 kHz
Output 136 V / 1.5 A

Description

Evaluation board EVAL-LT8376-AZ is a 60V, 2A synchronous Buck LED driver featuring the LT8376. EVAL-LT8376-AZ drives a single string of LEDs up to 36V at 1.5A when VIN is between 43V and 57V. EVAL-LT8376-AZ has an undervoltage lockout (UVLO) set at 40V with 2V hysteresis for turn-on. EVAL-LT8376-AZ runs at 350kHz switching frequency and features optional spread spectrum modulation (SSFM). With SSFM enabled, LT8376 modulates its switching frequency from fSW to fSW + 25% to reduce EMI emissions.The LT8376 has an input voltage range of 3.6V to 60V. LT8376 has internal, synchronous 60V switches for high efficiency and small size. LT8376 has an adjustable switching frequency between 200kHz and 2MHz. The LT8376 can be synchronized with an external clock source or configured with SSFM enabled for low EMI. EVAL-LT8376-AZ includes a SYNC/SSFM jumper to configure the LT8376 for either external frequency synchronization, SSFM enabled for low EMI, or set to normal operation with SSFM disabled.

Features

  • ±1.5% LED Current Regulation
  • ±2% Output Voltage Regulation
  • 5000:1 PWM Dimming at 100Hz
  • 128:1 Internal PWM Dimming
  • Spread-Spectrum Frequency Modulation
  • Silent Switcher® Architecture for Low EMI
  • 3.6V to 60V Input Voltage Range
  • 0V to 60V LED String Voltage
  • 3A, 60V Internal Switches
  • 200kHz to 2MHz with SYNC Function
  • 99.9% Maximum Duty Cycle
  • 20:1 Analog or Duty Cycle LED Current Control
  • Open/Short LED Protection and Fault Indication
  • Accurate LED Current Sense with Monitor Output
  • Programmable UVLO
  • Thermally Enhanced 28-Lead (4mm × 5mm) LQFN

Typical applications

  • Industrial and General Purpose Lighting, Automotive Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), –, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
–
–
–
Length1 mm
Height0.5 mm
–
–
Operating Temperature -55 °C up to +85 °C
Packaging7" Tape & Reel 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length4 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
Length9.5 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability