IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT8418

100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage100 V
Switching frequency100-10000 kHz
Output 1100 V

Description

The LT8418 is a 100V half-bridge GaN driver that integrates top and bottom driver stages, driver logic control, and protections. It can be configured into synchronous half-bridge, full-bridge topologies, or buck, boost, and buck-boost topologies. The LT8418 provides strong current sourcing/sinking capability with 0.6Ω pull-up and 0.2Ω pull-down resistance. It also integrates smart integrated bootstrap switch to generate a balanced bootstrap voltage from VCC with a minimum dropout voltage.The LT8418 provides split gate drivers to adjust the turn-on and turn-off slew rates of GaN FETs to suppress ringing and optimize EMI performance. All driver inputs and outputs have default low-state to prevent GaN FETs from false turn-on. The inputs of the LT8418, INT, and INB are independent and TTL logic compatible. Meanwhile, the LT8418 performs with a fast propagation delay of 10ns and maintains an excellent delay matching of 1.5ns between the top and bottom channels, making it suitable for high-frequency DC-DC converters, motor drivers, and class-D audio amplifiers. In addition, the LT8418 employs the WLCSP package to minimize parasitic inductance, enabling its wide use in high-performance and high-power density applications.

Features

  • Half-Bridge Gate Driver for GaN FETs
  • 0.6Ω Pull-Up Resistance at Top Gate Driver
  • 0.2Ω Pull-Down Resistance at Bottom Gate Driver
  • 4A Peak Source, 8A Peak Sink Current Capability
  • Smart Integrated Bootstrap Switch
  • Split-Gate-Driver to Adjust Turn-On/Turn-Off Strength
  • Default Low-State for All Driver Inputs and Outputs
  • Maximum 15V Voltage Rating at INT and INB Inputs
  • Independent INT, INB Inputs with TTL Logic Compatible
  • Fast Propagation Delay: 10ns (Typical)
  • Propagation Delay Matching: 1.5ns (Typical)
  • Balanced Driver Supply Voltage: VBST ≈ VCC = 3.85V – 5.5V
  • Undervoltage and Overvoltage Lockout ProtectionsSmall 12-Ball WLCSP Package

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
7443630310SPEC
8 files WE-HCF SMT High Current Inductor 3.1 33.15 41 45 2.3 29
Order Code Data­sheet Simu­lation
7443630310SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples