Topology | Buck Converter |
Input voltage | 3-42 V |
Switching frequency | 200-2200 kHz |
Output 1 | 3.3 V / 0.5 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Pitch (mm) | Type | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438336033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | 3 | 2 | 2.2 | – | – | – | – | 3.3 | 2.9 | 5.35 | 99 | 39 | 80 | SMT | |||
687122149022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 22 | 0.5 | Horizontal | 15.1 | – | 0.5 | 50 | Tape and Reel | 50 | max. | – | – | – | – | – | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438336033 | SPEC | ||
687122149022 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Pitch (mm) | Type | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|