Topology | Buck Converter |
Input voltage | 3-100 V |
Output 1 | 60 V / 0.6 A |
The LT®8630 is a current mode PWM step-down DC/DCconverter with internal synchronous switches that providecurrent for output loads up to 0.6A. The wide input rangeof 3V to 100V makes the LT8630 suitable for regulatingpowerfrom a wide varietyof sources, includingautomotiveand industrial systems and 36V to 72V telecom supplies.Variable frequency boundary mode switching maximizesefficiency across a wide rangeofinput voltages. LowrippleBurst Mode operation enables high efficiency operationdown to very low output currents while keeping the outputripple below 5mV. The soft-start feature controls the ramprate of the output voltage, eliminating input current surgeduring start-up, while also providing output tracking. Apower good flag signals when the output voltage is within±7.5% of the regulated output. Undervoltage lockout canbe programmed using the EN/UV pin. Shutdown modereduces the total quiescent current to < 5µA. The LT8630is available in a 20-lead TSSOP package with exposed padApplicat for low thermal resistance and high voltage lead spacing.
Ultrawide Input Voltage Range: 3V to 100VBoundary Mode Switching for Highest EfficiencyOutput Voltage Range: 0.8V to 60VInternal Synchronous SwitchesBurst Mode® Operation:16μA IQ at 12VIN to 5VOUT7μA IQ at 48VIN to 5VOUTLow Dropout: 99% Maximum Duty CyclePeak Current Mode ControlProgrammable Undervoltage LockoutPower Good FlagFlexible Output Voltage TrackingShort-Circuit ProtectionLow Shutdown Current: 5μATolerates Pin Open/Short FaultsThermally Enhanced 20-Lead TSSOP with High Voltage Lead Spacing
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 3.6 | 50 | 14.5 | 1050 | Performance | |||
7447714330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 2.9 | 79 | 11.1 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714220 | SPEC | ||
7447714330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|