IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT8631

100V, 1A Synchronous Micropower Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage3-50 V
Switching frequency100-1000 kHz
Output 11.8 V / 1 A

Description

The LT®8631 is a current mode PWM step-down DC/DC converter with internal synchronous switches that provide current for output loads up to 1A. The wide input range of 3V to 100V makes the LT8631 suitable for regulating power from a wide variety of sources, including automotive and industrial systems and 36V to 72V telecom supplies. Low ripple Burst Mode operation enables high efficiency operation down to very low output currents while keeping the output ripple below 10mVP-P. Resistor programmable 100kHz to 1MHz frequency range and synchronization capability enable optimization between efficiency and external component size. The soft-start feature controls the ramp rate of the output voltage, eliminating input current surge during start-up, while also providing output tracking. A power good flag signals when the output voltage is within ±7.5% of the regulated output. Undervoltage lockout can be programmed using the EN/UV pin. Shutdown mode reduces the total quiescent current to < 5μA. The LT8631 is available in a 20-lead TSSOP package with exposed pad for low thermal resistance and high voltage lead spacing.

Features

  • Ultrawide Input Voltage Range: 3V to 100V
  • Output Voltage Range: 0.8V to 60V
  • Internal Synchronous Switches
  • Low Ripple Burst Mode® Operation:
  • 16μA IQ at 12VIN to 5VOUT Output Ripple <10mVP-P
  • 7μA IQ at 48VIN to 5VOUT Output Ripple <10mVP-P
  • Low Dropout: 99% Maximum Duty Cycle
  • Peak Current Mode Control
  • Fixed Frequency Operation: 100kHz to 1MHz
  • Synchronization Input
  • Programmable Undervoltage Lockout
  • Power Good Flag
  • Flexible Output Voltage Tracking
  • Short-Circuit Protection
  • Low Shutdown Current: 5μA
  • Tolerates Pin Open/Short Faults
  • Thermally Enhanced 20-Lead TSSOP with High Voltage Lead Spacing

Typical applications

  • Automotive Supplies
  • Distributed Supply Regulation
  • Telecom Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771133SPEC
8 files WE-PD SMT Power Inductor 33 4.6 3 57 11 1260 Standard
Order Code Data­sheet Simu­lation
744771133SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples