Topology | Buck Converter |
Input voltage | 3.4-42 V |
Switching frequency | 300-3000 kHz |
Output 1 | 5 V / 5 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Type | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744314076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | 7 | 4.8 | – | – | – | – | – | 0.76 | 22.9 | 8 | 15 | 2.25 | 200 | Superflux | ||
![]() | 687122149022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 22 | 0.5 | Horizontal | 15.1 | – | 0.5 | 50 | Tape and Reel | 50 | max. | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744314076 | SPEC | |
![]() | 687122149022 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Type | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|