IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT8645S-2

65V, 8A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage5.5-65 V
Switching frequency500-2000 kHz
Output 15 V / 8 A

Description

The LT®8645S-2 synchronous step-down regulator features Silent Switcher architecture designed to minimize EMI emissions while delivering high efficiency at high switching frequencies. This performance makes the LT8645S-2 ideal for noise sensitive applications and environments. The fast, clean, low-overshoot switching edges enable high efficiency operation even at high switching frequencies, leading to a small overall solution size. Peak current mode control with a 40ns minimum on-time allows high step-down ratios even at high switching frequencies. Burst Mode® operation enables ultralow standby current consumption, pulse-skipping mode allows full switching frequency at lower output loads, or spread spectrum operation can further reduce EMI emissions.

Features

  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
  • Up to 95% Efficiency at 1MHz, 12VIN to 5VOUT
  • Up to 94% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 65V
  • Ultralow Quiescent Current Burst Mode Operation
  • 2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 40ns
  • Low Dropout Under All Conditions: 60mV at 1A
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 32-Lead 6mm × 4mm LQFN Package
  • AEC-Q100 Qualification In Progress

Typical applications

  • Automotive and Industrial Supplies / General Purpose Step-Down / GSM Power Supplies

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74279226101SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 100 160 1100 MHz 8000 150 2.3 High Current
Order Code Data­sheet Simu­lation
74279226101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples