Topology | SEPIC Buck-Boost Topology |
Input voltage | 5-30 V |
Switching frequency | 100-750 kHz |
Output 1 | 13.77 V / 3 A |
Output 2 | 14.7 V / 3 A |
IC revision | 1 |
The LT®8710 is a synchronous PWM DC/DC controller with a rail-to-rail output current monitor and control. The LT8710 is ideal for many types of power supply topologies and can be easily configured for boost, SEPIC, inverting, or flyback configurations.The LT8710’s rail-to-rail output current monitor and control allows the part to be configured in current limited applicationssuch as battery charging. The FLAG pin can be used as a power good indication or C/10 indication allowing for accurate bulk and float battery voltages.The LT8710’s switching frequency range can be set between 100kHz and 750kHz using an external resistor or synchronized to an external clock.The LT8710 also features innovative EN/FBIN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function. The pin is also used for input voltage regulation to avoid collapsing a high impedance input supply. Additional features suchas frequency foldback and soft-start are integrated. TheLT8710 is available in a 20-lead TSSOP package.
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT1 (A) | ISAT2 (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74485540350 | SPEC | 7 files | WE-CFWI Coupled Flatwire Inductor | 3.5 | 3.5 | 1:1 | 14 | 14 | 27 | 27 | 7.5 | 7.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74485540350 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT1 (A) | ISAT2 (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | Samples |
---|