Topology | Buck Converter |
Input voltage | 10-14 V |
Output 1 | -5.15 V / 5 A |
Output 2 | 5.15 V / 5 A |
IC revision | A |
Demonstration circuit 2240A is a synchronous fourquadrantconverter featuring the LT®8714 switchingcontroller. The LT8714 can regulate to positive, negative,or zero volts when configured as a four-quadrant topology.The DC2240A regulates from a 10V to 14V inputsource to an adjustable output voltage from positive 5Vto negative 5V with a 5A maximum current rating, andoperates at 200kHz switching frequency.
Demonstration circuit 2240A is a synchronous four quadrant converter featuring the LT®8714 switching controller. The LT8714 can regulate to positive, negative, or zero volts when configured as a four-quadrant topology. The DC2240A regulates from a 10V to 14V input source to an adjustable output voltage from positive 5V to negative 5V with a 5A maximum current rating
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | ||
62000621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
60800213421 | SPEC | |
62000311121 | SPEC | |
62000621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|