IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2645 | Demoboard DC2197A-A

Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference

Overview

TopologyOther Topology
Switching frequency30-100 kHz
IC revision1

Description

Demonstration circuit 2197A features the LTC®2645,Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°Creference in a tiny 4.9mm × 4mm 16-lead MSOP package.DC2197A-A is populated with the 2.5V, 12-bit version ofthe LTC2645.The LTC2645 measures the period and pulse width of thePulse Width Modulation (PWM) input and updates the voltageoutput DAC at each rising edge. The PWM frequencycan be any frequency between 30Hz and 100kHz. The input level can be between 1.71V and 5.5V, set by a separateIOVCC pin. This device solves many of the problems associatedwith filtering a PWM signal to produce an analogvoltage, producing a fast-settling, accurate analog voltagein response to a digital PWM input.

Features

REMARK: Schematic,BOM and pdf is added

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, 8, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability