Topology | Other Topology |
Input voltage | 4.5-5.5 V |
Switching frequency | 4000-20000 kHz |
Output 1 | 5.25 V |
IC revision | A |
Demonstration circuit 1791A is a serial peripheral interfacebus (SPI) or inter-IC bus (I2C) µModule isolator with dualadjustable 5V regulators featuring the LTM®2887. The democircuit features an EMI optimized circuit configuration andprinted circuit board layout. All components are integratedinto the µModule isolator barrier throughLTC’s isolator μModule technology.DC1791A-B /4.5V to 5.5V VIN / SPI/Digital
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60800213421 | SPEC |
![]() | 62000311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|