Topology | Buck Converter |
Input voltage | 1.92-15 V |
Switching frequency | 1000-1400 kHz |
Output 1 | 15 V / 0.2 A |
IC revision | C |
The LTC®3129-1 is a high efficiency, 200mA buck-boost DC/DC converter with a wide VIN and VOUT range. It includes an accurate RUN pin threshold to allow predictable regulator turn-on and a maximum power point control(MPPC) capability that ensures maximum power extraction from non-ideal power sources such as photovoltaic panels.
The LTC3129-1 employs an ultralow noise, 1.2MHz PWM switching architecture that minimizes solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. Built-in loop compensation and soft-start simplify the design. For high efficiency operation at lightloads, automatic Burst Mode operation can be selected, reducing the quiescent current to just 1.3µA. To further reduce part count and improve light load efficiency, the LTC3129-1 includes an internal voltage divider to provide eight selectable fixed output voltages.
Additional features include a power good output, less than 10nA of shutdown current and thermal shutdown.
The LTC3129-1 is available in thermally enhanced 3mm × 3mm QFN and 16-lead MSOP packages. For an adjustable output voltage, see the functionally equivalent LTC3129.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744029003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.25 | 0.95 | 70 | SMT | ||
![]() | 744025003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.5 | 1.8 | 100 | SMT | ||
![]() | 744029004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1 | 0.8 | 65 | SMT | ||
![]() | 744025004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.35 | 1.7 | 84 | SMT | ||
![]() | 744031004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | ||
![]() | 744029006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.82 | 0.65 | 55 | SMT | ||
![]() | 744025006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.1 | 1.3 | 59 | SMT | ||
![]() | 744031006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.85 | 0.75 | 45 | SMT | ||
![]() | 744029100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.65 | 0.5 | 40 | SMT | ||
![]() | 744025100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 1 | 1.1 | 41 | SMT | ||
![]() | 744031100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.74 | 0.56 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744029003 | SPEC | |
![]() | 744025003 | SPEC | |
![]() | 744029004 | SPEC | |
![]() | 744025004 | SPEC | |
![]() | 744031004 | SPEC | |
![]() | 744029006 | SPEC | |
![]() | 744025006 | SPEC | |
![]() | 744031006 | SPEC | |
![]() | 744029100 | SPEC | |
![]() | 744025100 | SPEC | |
![]() | 744031100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|