Topology | Buck-Boost Converter |
Input voltage | 2.42-15 V |
Switching frequency | 1000-1400 kHz |
Output 1 | 15.75 V / 0.2 A |
IC revision | C |
The LTC®3129 is a high efficiency, 200mA buck-boost DC/DC converter with a wide VIN and VOUT range. It includes an accurate RUN pin threshold to allow predictable regulator turn-on and a maximum power point control (MPPC) capability that ensures maximum power extraction from non-ideal power sources such as photovoltaic panels.The LTC3129 employs an ultralow noise, 1.2MHz PWM switching architecture that minimizes solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. Built-in loop compensation and soft-startsimplify the design. For high efficiency operation at light loads, automatic Burst Mode operation can be selected, reducing the quiescent current to just 1.3μA.Additional features include a power good output, less than 10nA of shutdown current and thermal shutdown.The LTC3129 is available in thermally enhanced 3mm × 3mm QFN and 16-lead MSOP packages. For fixed output voltage options, see the functionally equivalent LTC3129-1, which eliminates the need for an external feedback divider
Table 2. Recommended Inductor Values page 18.
VIN and VOUT Both < 4.5V3.3μH to 4.7μHVIN and VOUT Both < 8V4.7μH to 6.8μHVIN and VOUT Both < 11V6.8μH to 8.2μHVIN and VOUT Up to 15.75V8.2μH to 10μH
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744029003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.25 | 0.95 | 70 | SMT | ||
![]() | 744025003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.5 | 1.8 | 100 | SMT | ||
![]() | 744029004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1 | 0.8 | 65 | SMT | ||
![]() | 744025004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.35 | 1.7 | 84 | SMT | ||
![]() | 744031004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | ||
![]() | 744029006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.82 | 0.65 | 55 | SMT | ||
![]() | 744025006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.1 | 1.3 | 59 | SMT | ||
![]() | 744031006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.85 | 0.75 | 45 | SMT | ||
![]() | 744029100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.65 | 0.5 | 40 | SMT | ||
![]() | 744025100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 1 | 1.1 | 41 | SMT | ||
![]() | 744031100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.74 | 0.56 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744029003 | SPEC | |
![]() | 744025003 | SPEC | |
![]() | 744029004 | SPEC | |
![]() | 744025004 | SPEC | |
![]() | 744031004 | SPEC | |
![]() | 744029006 | SPEC | |
![]() | 744025006 | SPEC | |
![]() | 744031006 | SPEC | |
![]() | 744029100 | SPEC | |
![]() | 744025100 | SPEC | |
![]() | 744031100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|