Topology | Buck-Boost Converter |
Input voltage | 2.7-38 V |
Output 1 | 3.3 V / 0.5 A |
Output 2 | 5 V / 0.5 A |
IC revision | 3 |
Demonstration circuit 2466A is a buck-boost 500mAcharge pump with pin selectable output voltages andincludes a watchdog timer featuring the LTC®3246EMSE.The LTC3246 operates with a wide input voltage rangefrom 2.7V to 38V and is engineered for diagnostic coveragefor ISO 262262 compliant systems. The wide VINoperating range will allow the LTC3246 to provide up to500mA sufficiently during an automotive cold crank.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | ||
62000411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 4 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
60800213421 | SPEC | |
62000311121 | SPEC | |
62000411121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|