IC manufacturers Analog Devices

IC manufacturers (107)

Analog Devices LTC3306

1.75A Synchronous Step-Down Regulator in 1.6mm × 1mm WLCSP

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Output 11.2 V / 1.75 A

Description

The LTC®3306 is a very small, high efficiency, low noise,monolithic synchronous step-down DC/DC converter capable of providing as much as 1.75A average output current from a 2.25V to 5.5V input supply. Using constant frequency, peak current mode control at 2MHz switching frequency, and with a minimum on-time of 22ns, this regulator achieves fast transient response and precise regulation in an extremely small solution size.The LTC3306 is available in forced continuous mode for lower noise, or low-ripple Burst Mode operation for higher efficiency at light load.The LTC3306 is available with an external resistor programmable output or with fixed output voltages from500mV to 3.65V in 50mV increments, and 100% dutycycle operation delivers very low drop out voltage.Other features include a high precision PGOOD output, a precision enable threshold, output overvoltage protection,thermal shutdown, and output short-circuit protection. This device is available in a 6-pin 1.6mm × 1mm, 0.5mm pitch WLCSP package.

Features

  • VOUT Range: 0.5V to 3.65V
  • 2MHz Switching Frequency
  • Low Ripple Burst Mode® or Forced ContinuousMode of Operation
  • High Efficiency: 30mΩ NMOS, 100mΩ PMOS
  • Peak Current Mode Control
  • 22ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Accuracy: ±1.0%
  • Precision 400mV Enable Threshold
  • Low Shutdown Current (1μA)
  • Internal Compensation
  • Internal Soft-Start
  • Power Good Output
  • Tiny WLCSP Package and Few Tiny ExternalComponents Yield a Complete Solution Size of 9mm2

Typical applications

  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies, GSM Supplies
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 0.47 µH, 3.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Rated Current3.95 A
Saturation Current 11.5 A
Saturation Current 23.35 A
DC Resistance75 mΩ
Self Resonant Frequency120 MHz
Check availability