Topology | Buck Converter |
Input voltage | 2.25-5.5 V |
Switching frequency | 1000-3000 kHz |
Output 1 | 1.22 V / 6 A |
Demonstration Circuit 2745A features the LTC®3309A 5V, 6A synchronous step-down silent switcher operating as a 2MHz, 3.3V to 1.2V 6A buck regulator. The LTC3309A supports adjustable output voltages from 0.5V to VIN, and operating frequencies from 1MHz up to 3MHz. The LTC3309A is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic stepdown switching regulator. A minimum on-time of 22ns enables high VIN to low VOUT conversion ratios at high switching frequencies.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Pins (pcs) | Rows | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 100 | 160 | 1100 MHz | 8000 | 150 | 2.3 | High Current | – | – | – | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | 3000 | – | – | – | 2 | – | Jumper | Bag | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | 2000 | – | – | Straight | 3 | Single | Pin Header | Bag | |
![]() | 62000411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | 2000 | – | – | Straight | 4 | Single | Pin Header | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74279226101 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Pins (pcs) | Rows | Gender | Packaging | Samples |
---|