IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3310-1 | Demoboard DC3043A

3.3V to 1.0V at 10A, 2MHz Automotive Low EMI Buck Regulator in a 2.11cm2 Solution

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency500-5000 kHz
Output 11 V / 10 A

Description

Demonstration Circuit 3043A shows the LTC3310-1 10A,1V fixed output, synchronous step-down Silent Switcher®operating as a 2MHz 3.3V to 1.0V 10A buck regulator. TheLTC3310-1 supports operating frequencies from 500kHz up to 5MHz. The LTC3310-1 is a compact, ultralow emission,high efficiency, and high speed synchronous monolithic step-down switching regulator. The LTC3310-1 has Active Voltage Positioning (AVP) where the output voltage is dependent on load current. At light loads the output voltage is regulated above the nominal value. At full load the output voltage is regulated below the nominal value.The DC load regulation is adjusted to improve transient performance and reduce output capacitor requirements.DC3043A is set up to run in forced continuous mode with a 2MHz switching frequency but can be configured to pulse skip mode and different switching frequencies. RT is connected to VIN which sets the MODE/SYNC pin as an input and allows the LTC3310-1 to sync from an external clock. Connecting the MODE/SYNC pin to VIN sets the mode to pulse skip mode and connecting the MODE/SYNC pin to GND sets the mode to forced continuous mode.The DC3043A also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI TEST RESULTS section.The red lines in the EMI performance graphs illustrate the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.

Features

  • Silent Switcher Architecture:UItralow EMI Emissions(LTC3310S and LTC3310S-1)
  • High Efficiency: 4.5mΩ NMOS and 16mΩ PMOS
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% with Remote Sense
  • Peak Current Mode Control
  • 35ns Minimum On-Time
  • Programmable Frequency to 5MHz
  • Shutdown Current: 1µA
  • Precision 400mV Enable Threshold
  • Output Soft-Start with Voltage Tracking
  • Power Good Output
  • Die Temperature Monitor
  • Configurable for Paralleling Power Stages
  • Thermally-Enhanced 3mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Servers, Telecom Power Supplies, Distributed DC Power Systems (POL), FPGA, ASIC, µP Core Supplies.
  • Communications
  • Industrial
  • Automotive

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 33 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
Height0.5 mm
–
–
–
Length1 mm
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1812 
–
–
–
Width3.2 mm
Pad Dimension0.46 mm
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability