| Topology | Buck Converter |
| Input voltage | 2.25-5.5 V |
| Switching frequency | 1900-2100 kHz |
| Output 1 | 1.8 V / 2 A |
| Output 2 | 1.2 V / 2 A |
Demonstration Circuit DC2747A features the LTC©3315A dual 5V, 2A Synchronous Step-Down DC/DC regulators operating at 2.0MHz. One regulator provides a 1.2V output and the other provides 1.8V, both up to a 2A load. The LTC3315A supports adjustable output voltages from 0.5V to VIN, operating frequencies from 1MHz up to 3MHz. The LTC3315A is a compact, high efficiency, and high speed synchronous monolithic step-down switching regulator. Fast minimum on-time of 25ns enables high VIN to low VOUT conversion at high frequency.
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 2 | 2 | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 3 | 2 | Single | Pin Header | Straight | 2 | Bag | |
![]() | 62000411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 4 | 2 | Single | Pin Header | Straight | 2 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 60800213421 | SPEC |
![]() | 62000311121 | SPEC |
![]() | 62000411121 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|