| Topology | Buck Converter |
| Input voltage | 2.7-17 V |
| Switching frequency | 1800-2600 kHz |
| Output 1 | 2.7 V / 1 A |
| IC revision | B |
The LTC®3622 is a dual 1A output, high efficiency synchronous monolithic step-down regulator capable of operating from input supplies up to 17V. The switching frequency is fixed to 1MHz or 2.25MHz with a ±50% synchronization range to an external clock. The regulator features ultralow quiescent current and high efficiency over a wide output voltage range.
The step-down regulators operate from an input voltage range of 2.7V to 17V and provide an adjustable output from 0.6V to VIN while delivering up to 1A of output current. A user-selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency. Burst Mode® operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest ripple noise. The switching regulators can be synchronized to an external clock. Furthermore, fixed VOUT options are available to eliminate the external feedback resistors.
Remarks:Table 2. Inductor Selection TableRefer page no.14
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440430012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 3.1 | 2.8 | 150 | SMT | ||
![]() | 7440430018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.8 | 2.7 | 2.45 | 120 | SMT | ||
![]() | 7440430022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT | ||
![]() | 7440430027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.7 | 2.35 | 1.95 | 80 | SMT | ||
![]() | 744043003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT | ||
![]() | 7440430039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.9 | 1.72 | 1.65 | 55 | SMT | ||
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.55 | 1.7 | 60 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7440430012 | SPEC | |
![]() | 7440430018 | SPEC | |
![]() | 7440430022 | SPEC | |
![]() | 7440430027 | SPEC | |
![]() | 744043003 | SPEC | |
![]() | 7440430039 | SPEC | |
![]() | 744043004 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
|---|