IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LTC3638

High Efficiency, 140V 250mA Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage4-90 V
Switching frequency50-200 kHz
Output 112 V / 0.5 A
IC revisionA

Description

The LTC®3638 is a high efficiency step-down DC/DC regulator with internal power switch that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load.

The LTC3638 can supply up to 250mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC3638’s combination of Burst Mode® operation, integrated power switch, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.

With its wide input range of 4V to 140V and programmable overvoltage lockout, the LTC3638 is a robust regulator suited for regulating from a wide variety of power sources. Additionally, the LTC3638 includes a precise run threshold and soft-start feature to guarantee that the power system start-up is well-controlled in any environment. A feedback comparator output enables multiple LTC3638s to be connected in parallel for higher current applications.

The LTC3638 is available in a thermally enhanced high voltage-capable 16-lead MSE package with four missing pins.

Features

  • Wide Operating Input Voltage Range: 4V to 140V
  • Internal Low Resistance Power MOSFET
  • No Compensation Required
  • Adjustable 20mA to 250mA Maximum OutputCurrent
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package

Typical applications

  • Medical Devices
  • Distributed Power Systems
  • Avionics
  • Battery-Operated Devices
  • Portable Instruments
  • Industrial Control Supplies
  • Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447789147SPEC
8 files WE-PD SMT Power Inductor 47 1.25 360 13.5 7332 Robust
Order Code Data­sheet Simu­lation
7447789147SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples