Topology | Buck-Boost Converter |
Input voltage | 3-17 V |
Output 1 | 10 V |
IC revision | A |
Demonstration circuit 2220A is a 2A, bidirectional charger/regulator featuring the LTC®3643, a bidirectional synchronousstep-up charger and step-down converter. DC2220Aimplements backup by charging a storage capacitor up to40V in boost mode, when the input voltage is present. Itdischarges the storage capacitor in buck mode, providinga regulated load voltage of 3V to 17V, when the inputis interrupted. Its wide voltage range, both in capacitorcharger mode and in system backup mode, makes it wellsuited to a wide variety of applications. The ability of theLTC3643 to boost an input rail to a relatively high voltage of40V, combined with the DC2220 option of adding externalcapacitor banks, makes this regulator an excellent choicefor energy storage applications.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | |
![]() | 62000411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 4 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60800213421 | SPEC |
![]() | 62000311121 | SPEC |
![]() | 62000411121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|