| Topology | Buck Converter |
| Input voltage | 2.7-17 V |
| Output 1 | 1.2 V / 1.25 A |
| Output 2 | 3.3 V / 1.25 A |
| Output 3 | 1.8 V / 1.25 A |
| Output 4 | 2.5 V / 1.25 A |
Demonstration circuit 2383A-B features the LT3644-2: the wide input and output voltage range, high efficiency and power density, quad 1.25A outputs DC/DC synchronous step-down monolithic regulator. The input voltage range of DC2383A-A is 2.7V to 17V. The default demo board setting of VOUT1, VOUT2, VOUT3, VOUT4 is 1.2V, 3.3V, 2.5V, and 1.8V at 1.25A maximum DC output current per channel respectively. There are two assembly versions. The DC2383A-B features LTC3644-2 which operates at an internally fixed frequency of 2.25MHz (Typ), while the DC2383A-A features LTC3644 which operates at an internally fixed frequency of 1MHz (Typ). Peak current limit is internally fixed at 2.2A typical per channel. Each channel comes with independent run pin control and power good indicators. Phase shift selection of either 0 degree or 180 degrees between switch rising edge of channels 1, 2 and channels 3, 4 is also available.DC2383A-B provides optional onboard 0Ω jumpers to configure the LTC3644-2 as 4-phase dual 2.5A/2.5A outputs or 4-phase triple 2.5A/1.25A/1.25A outputs. Optional 0Ω jumpers connecting VIN1 to VIN2, VIN3, and VIN4 are available for users to operate selected channels of LTC3644-2 at different input voltages than VIN1.A user-selectable MODE/SYNC input is provided to allow users to trade off ripple noise for light load efficiency: pulse-skipping mode (PS) or Burst Mode® operation delivers higher efficiency at light load while forced continuous conduction mode (FCM) is preferred for noise sensitive applications. The MODE/SYNC pin can also be used to synchronize the switching frequency to an external clock or set the phase shift between channels 1, 2 and channels 3, 4. Constant frequency; peak current mode control architecture; and an integrated, internal control loop compensation network allow very fast transient responses to line and load changes while maintaining loop stability.
| Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62000421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 4 | – | 4 | 2 | Dual | Pin Header | Straight | 2 | Bag | |
![]() | 62000311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 6 | – | 3 | 2 | Single | Pin Header | Straight | 2 | Bag | |
![]() | 62000821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 8 | – | 8 | 2 | Dual | Pin Header | Straight | 2 | Bag | |
![]() | 702935000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | – | |
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | 2 | 2 | – | Jumper | – | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 62000421121 | SPEC |
![]() | 62000311121 | SPEC |
![]() | 62000821121 | SPEC |
![]() | 702935000 | SPEC |
![]() | 60800213421 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|