Topology | Buck Converter |
Input voltage | 44-60 V |
Switching frequency | 100-1000 kHz |
The LT®3761A is a DC/DC controller designed to operate asa constant-current source and constant-voltage regulator.It features a programmable internal PWM dimming signal.The LT3761A is ideally suited for driving high current LEDs,but also has features to make it suitable for charging batteriesand supercapacitors. The fixed frequency, currentmode architecture results in stable operation over a widerange of supply and output voltages. A voltage feedbackpin serves as the input for several LED protection features,and also makes it possible for the converter to operateas a constant-voltage source. A frequency adjust pinallows the user to program the frequency from 100kHzto 1MHz to optimize efficiency, performance or externalcomponent size.
3000:1 True Color PWM™ Dimming for LEDsWide VIN Range: 4.5V to 60VRail-to-Rail Current Sense Range: 0V to 80VProgrammable PWM Dimming Signal GeneratorConstant Current (±3%) and Constant-Voltage(±2%) RegulationAnalog DimmingDrives LEDs in Boost, SEPIC, Inverting, Buck Mode,Buck-Boost Mode, or Flyback ConfigurationOutput Short-Circuit Protected BoostOpen LED Protection and ReportingAdjustable Switching Frequency: 100kHz to 1MHzProgrammable VIN UVLO with HysteresisC/10 Indication for Battery ChargersLow Shutdown Current: <1μAThermally Enhanced 16-Lead MSOP Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443310100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 32.5 | 28.5 | 55.1 | 2.5 | Iron Powder | 0.94 | 100 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443310100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|