Topology | Buck Converter |
Input voltage | 6.5-34 V |
Switching frequency | 200-2000 kHz |
Output 1 | 5 V / 12 A |
IC revision | A |
The LTC®3838 is a dual, PolyPhase® synchronous step-down DC/DC switching regulator controller. Two independent channels drive all N-channel power MOSFETs. The controlled on-time, valley current mode control architecture allows for fast transient response and constant frequency switching in steady-state operation, independent of VIN, VOUT and load current. Its load-release transient detection feature significantly reduces overshoot at low output voltages.Differential output voltage sensing, along with a precision internal reference, offers an accurate ±0.67% output regulation on Channel 1, even if the remote output ground deviates from local ground by ±500mV. The second channel can either provide an independent ±1% output, or togetherwith the first channel of this controller, serve as one of the PolyPhase channels for a single-output voltage.The switching frequency can be programmed from 200kHz to 2MHz with an external resistor, and can be synchronized to an external clock. Very low tON and tOFF times allow for near 0% and near 100% duty cycles, respectively. Voltage tracking soft start-up and multiple safety features are provided.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320220 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 2.2 | 21.6 | 24.8 | 27.2 | 4.3 | Ferrite | 2 | 64 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|