Topology | Buck Converter |
Input voltage | 6-14 V |
Output 1 | 1.5 V / 50 A |
Output 2 | 1.2 V / 50 A |
IC revision | 2 |
Demonstration circuit DC1755A provides the user with two high current dual phase synchronous buck converters driven by the LTC3860. These buck converters provide outputs of 1.5V/50A and 1.2V/50A over an input voltagerange of 6V to 14V and a switching frequency of 500kHz. The board can be easily modified for a 4-phase, single VO, 100A supply. The power stage for each phase consists of the tri-state PWM compatible 6mm × 6mm FairchildDrMOS module and a 0.47μH 13.2mm × 12.8mm iron powder type inductor from Würth. A high density, two sided drop-in layout is used. The entire converter, excluding the bulk output and input capacitors, fits within a 2.25” × 1.38” area on the board.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744355147 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 54.9 | 0.704 | 100 | 1365 | SMT | 25 | 50 | 0.67 | WE-PERM | |||
7447789127 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 27 | 2 | 210 | 18 | 7332 | Robust | 1.35 | 1.6 | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744355147 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7447789127 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|