IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3864 | Demoboard DC2434A

LTC3864 60V Low IQ Step-Down DC/DC Converter with 100% Duty Cycle Capability

Overview

TopologyBuck Converter
Input voltage12-60 V
Output 112 V / 5 A
IC revisionA

Description

Demonstration circuit 2434A is a high voltage, currentmodeDC/DC step-down converter featuring the LTC®3864.The board operates from an input range of 6V to 60V andprovides a 12V, 5A output when the input exceeds 12V.The PMOSFET architecture allows it to operate seamlesslyup to 100% duty cycle and function as a saturated switchbelow the regulation threshold, down to 6VIN. It operatesat 200kHz and may be synchronized to an external clock.A soft-start feature controls output voltage slew rate atstart-up, reducing current surge and voltage overshoot.Burst Mode® operation that improves efficiency at light loads can be enabled with a jumper. A power good outputsignal is provided.This board is suitable for a wide range of automotive,telecom, industrial and other applications. The LTC3864is available in small 12-pin thermally enhanced MSOP andDFN packages. For other output requirements, see theLTC3864 data sheet or contact the LTC factory.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability