Topology | Buck Converter |
Input voltage | 4.5-60 V |
Output 1 | 13.8 V |
IC revision | A |
Demonstration circuit 2277A contains the circuitry neededto program and verify the EEPROM of the LTC®3886 in theUKG package and that is its only purpose. The DC2277Ais shipped with a LTC3886 installed in the clamshell styleprogramming socket and its EEPROM contains the factorydefault configuration. The LTpowerPlay™ #.proj file thatcorresponds to the factory default can be found inthe GUI.In order to properly verify the contents of the EEPROM,download and install the LTpowerPlay software (GUI).The software can be downloaded from:http://www.linear.com/ltpowerplay
PMBus/I2C compliant serial interfaceTelemetry read-back includes VIN, IIN, VOUT, IOUT,temperature and faultsProgrammable voltage, current limit, digital soft-start/stop, sequencing, margining, control loop compensation,OV/UV and frequency synchronization (100kHz to750kHz)±0.5% output voltage accuracy over temperatureIntegrated 16-bit ADC and 12-bit DACInternal EEPROM and fault loggingIntegrated powerful N-channel MOSFET gate driversWide VIN range: 4.5V to 60VVOUT range: 0.5V to 13.8VSupports power-up into pre-biased loadAnalog current mode control loopAccurate PolyPhase® current sharing for up to 6 phasesAvailable in a 52-lead (7mm × 8mm) QFN package
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
60800213421 | SPEC | |
62000311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|