Topology | Buck Converter |
Input voltage | 4.5-35 V |
Switching frequency | 200-1000 kHz |
IC revision | A |
The LTC®4015 is a complete synchronous buck controller/ charger with pin selectable, chemistry specific charging and termination algorithms.The LTC4015 can charge Li-Ion/Polymer, LiFePO4, or leadacid batteries. Battery charge voltage is pin selectable and I2C adjustable. Input current limit and charge current can be accurately programmed with sense resistors and can be individually adjusted via the I2C serial port. A digital telemetry system monitors all system power parameters.Safety timer and current termination algorithms are supported for lithium chemistry batteries. The LTC4015 also includes automatic recharge,precharge (Li-Ion) and NTC thermistor protection. The LTC4015's I2C port allows usercustomization of charger algorithms, reading of charger status information, configuration of the maskable and programmable alerts, plus use and configuration of the Coulomb counter.Available in a 38-Lead 5mm × 7mm QFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443321000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 10 | 9.6 | 9.1 | 11.3 | 16.7 | Ferrite | 7.5 | 29 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443321000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|