Topology | Wireless Power Transfer |
Input voltage | 3-5.5 V |
Output 1 | 4.2 V / 2 A |
IC revision | A |
LTC4125EUFD andLTC4120EUD Wireless Power TransferBattery Charger Demonstration KitRx with Fixed 4.2V
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | Micro USB 2.0 | Type B | SMT | 1 | 30 | – | – | – | 1 | – | – | – | – | 5 | – | – | Receptacle | Horizontal | Tape and Reel | ||
760308100110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | THT | 6 | – | Qi - A10; MP-A1/A7 | Ø 50 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | 2 | – | 6 | – | – | – | |||
62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | THT | 2 | 200 | – | – | – | 2 | – | – | – | – | 3 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
629105136821 | SPEC | – | |
760308100110 | SPEC | ||
62000311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|