IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4286 | Demoboard EVAL-LTC4286-A1Z

High Power Positive Hot-Swap Controller with Power Monitor via PMBus

Overview

TopologyOther Topology
Input voltage8.5-80 V

Description

The LTC4286 is an integrated solution for hot-swap applications allowing a board to be safely inserted and removed from a live backplane. The circuit breaker timer protects against metal-oxide semiconductor field-effect transistor (MOSFET) overheating, enabling reliable protection against overstress.The SMBus 3.1 interface, PMBus command structure, and onboard analog-to-digital converter (ADC) with selectable averaging and speed allow monitoring of board current, voltage, power, temperature, and fault status.The LTC4286 has additional features to respond to input undervoltage (UV) and overvoltage (OV): interrupts the host when a fault occurs, notifies when output power is good, detects insertion of a board, and auto-reboot after a programmable delay following a host commanded turn off.

Features

  • Wide operating voltage range: 8.5 V to 80 V
  • Monitors currents, voltages, and power with ADC
  • Adjustable, 5% accurate current limit: 6 mV to 20 mV
  • Current foldback limits MOSFET power dissipation for overstress protection
  • Monitors VGS and VDS for MOSFET health
  • Peak detect registers for current, voltage, and power
  • Reports input or output power
  • Remote temperature sensing with programmable warning and shutdown thresholds
  • ±1% accurate, 12-bit ADC for IOUT, VIN, and VOUTAvailable in 39-lead, 7 mm x 7 mm, QFN package

Typical applications

  • Industrial
  • 12 V/24 V/48 V/54 V Distributed power systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
To
W(mm)
H(mm)
Tl(mm)
PCB Thickness min.(mm)
PCB Thickness max.(mm)
Surface
IR(A)
Packaging
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWP-SHFU REDCUBE PRESS-FIT with external thread, full plain, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Outer ThreadM6 
Width13 mm
Height15.5 mm
Thread Length10 mm
PCB Thickness min.1.6 mm
PCB Thickness max.3.2 mm
SurfaceTin 
Rated Current250 A
PackagingTray 
MountPress-Fit 
Check availability