IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6803-3 | Demoboard DC1653A

LTC6803-3 (Requires DC590B) | Demo Board

Overview

TopologyBoost Converter
IC revision2

Description

Evaluation circuit DC1653A is a Battery Monitoring System to demonstrate the functional operation of the LTC6803-3 integrated circuit. The design includes the ability to daisy-chain up to 10 devices with built-in board-to-board ribbon-cable interconnects and selectively apply resistive loading to any cell for purposes of “Passive Balancing.” Additionally, the board includesan available DC-DC boost conversion section to power the IC from an isolated external 5V supply.

Features

  • Controllable discharging for Passive Balancing.
  • Enhanced protection circuitry for IC and external discharge transistors during hot plugging of cells.
  • Graphical User Interface (GUI) screen for demonstration of new features and program code development.
  • Available 60V boost supply from isolated 5V external supply. Jumper configuration offers –5V offset for V– to support negative cell readings.
  • Footprint for LTC6655-3.3 calibration reference.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
Q
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-GF SMT Wire Wound Inductor, 10 µH, 0.5 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current0.5 A
DC Resistance2100 mΩ
Q-Factor30 
Self Resonant Frequency32 MHz
MountSMT 
Check availability