Topology | Buck Converter |
Input voltage | 12-40 V |
Switching frequency | 50-900 kHz |
Output 1 | 3.3 V / 10 A |
The LTC®7801 is a high performance step-down switchingregulator DC/DC controller that drives an all N-channelsynchronous power MOSFET stage that can operate frominput voltages up to 140V. A constant frequency currentmode architecture allows a phase-lockable frequency ofup to 850kHz.
Wide VIN Range: 4V to 140V (150V Abs Max)nn Wide Output Voltage Range: 0.8V to 60Vnn Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE)nn Low Operating IQ: 40μA (Shutdown = 10μA)nn 100% Duty Cycle Operationnn No External Bootstrap Diode Requirednn Selectable Gate Drive UVLO Thresholdsnn Onboard LDO or External NMOS LDO for DRVCCnn EXTVCC LDO Powers Drivers from VOUTnn Phase-Lockable Frequency (75kHz to 850kHz)nn Programmable Fixed Frequency (50kHz to 900kHz)nn Selectable Continuous, Pulse-Skipping or Low RippleBurst Mode® Operation at Light Loadsnn Adjustable Burst Clampnn Power Good Output Voltage Monitornn Programmable Input Overvoltage Lockoutnn Small 24-Lead 4mm × 5mm QFN or TSSOP Packages
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443310330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 3.3 | 15.5 | 19.2 | 38.9 | 7.7 | Iron Powder | 3.2 | 50 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443310330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|