Topology | Buck-Boost Converter |
Input voltage | 4-36 V |
Output 1 | 16 V / 1 A |
IC revision | A |
Demonstration circuit DC2422A is a step-up + step-downDC/DC converter featuring the LTC®7812EUH, a high performancedual output (Boost + Buck) synchronous DC/DC switching regulator controller. This board has threedifferent configurations:n DC2422A-A: Regulated VOUT to 12Vn DC2422A-B: Quasi regulated VOUT between 10V and16Vn DC2422A-C: Dual outputs: 12V (boost channel) 5V (buck channel)This circuit enables a drop-in layout where the total circuitarea is only 1½" by 1". The LTC7812EUH is in a 32-leadexposed pad QFN package.The main features of the board include rail tracking (buckchannel only), an internal 5V linear regulator for bias,separate RUN pins for each output and a Mode selectorthat allows the converter to run in CCM, pulse skip orBurst Mode® operation. Synchronization to an externalclock is also possible.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | ||
62000621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
60800213421 | SPEC | |
62000311121 | SPEC | |
62000621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|