Topology | Buck-Boost Converter |
Input voltage | 4-56 V |
Output 1 | 5 V / 8 A |
Demonstration circuit DC2435A is a step-up/down supplyfeaturing the LTC®7813EUH. The LTC7813 is a highperformance dual output (buck and boost) synchronousDC/DC switching regulator controller. The board has threedifferent configurations:DC2435A-A: Regulated output voltage of 24 VoltDC2435A-B: Narrowed output voltage between 20V and28VDC2435A-C: Dual output voltages of 24V (Boost VBUSchannel) and 5V (Buck VOUT1 channel)
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | |
![]() | 62000621121 | SPEC | 6 files | WR-PHD 2.00 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60800213421 | SPEC |
![]() | 62000311121 | SPEC |
![]() | 62000621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|