Topology | Boost Converter |
Input voltage | 4.5-5.5 V |
Output 1 | 5 V |
IC revision | A |
Demonstration circuit 1794A is an isolated RS485/RS422μModule® transceiver + power featuring the LTM®2885. Thedemo circuit is a 6500VRMS galvanically isolated RS485/RS422 transceiver interface. The demo circuit featuresan EMI optimized circuit configuration and printed circuitboard layout. The demo circuit operates from a singleexternal supply on VCC. The part generates the output voltage VCC2 and communicates all necessary signalingacross the isolation barrier using LTC’s isolator μModuletechnology.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (A) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Application | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | 10 | – | – | – | Rising Cage Clamp | 2 | – | – | – | Horizontal | Box | – | |
![]() | 744232222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | bifiliar | 2.578 | 2200 | 0.2 | 1.2 | 50 | 125 | – | 4 | – | 1.8 | – | – | – | – | ||
![]() | 60910213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | 3 | – | – | – | – | 2 | – | – | Jumper | – | Bag | Black | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | 3 | – | – | – | – | 1 | – | – | Jumper | – | Bag | Black | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | 3 | – | – | – | – | 3 | Single | – | Pin Header | Straight | Bag | – | |
![]() | 61300621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | 3 | – | – | – | – | 6 | Dual | – | Pin Header | Straight | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691214110002 | SPEC | – |
![]() | 744232222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 60910213421 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (A) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Application | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Color | Samples |
---|