Topology | Boost Converter |
Input voltage | 3-3.6 V |
Output 1 | 5.25 V / 0.1 A |
IC revision | 1 |
Demonstration circuit 1903A is an isolated CAN μModule®transceiver plus power featuring the LTM®2889. The democircuit features an EMI optimized circuit configuration andprinted circuit board layout. All components are integratedinto the μModule isolator. The demo circuit operates froma single supply on VCC. The part generates an isolatedoutput voltage on VCC2 and communicates all necessarysignalingacross the isolationbarrierthroughLTC’s isolatorµModule technology.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60910213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | Black | ||
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | – | ||
62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | – | ||
61300621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | |
---|---|---|
60910213421 | SPEC | |
60800213421 | SPEC | |
62000311121 | SPEC | |
61300621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|