Topology | Buck Converter |
Input voltage | 4.5-16 V |
Switching frequency | 350 kHz |
Output 1 | 16 V / 300 A |
Output 2 | 16 V / 1 A |
Output 3 | 4.5 V / 1 A |
IC revision | 00 |
Demonstration circuit 2784A-B is a high efficiency, highdensity, μModule regulator with 4.5V to 16V input range.The output voltage is adjustable from 0.5V to 1.8V and itcan supply 300A maximum load current. The demo boardhas three LTM®4700 μModule regulators, which is a dual50A or single 100A step-down regulator with digital powersystem management. Please see LTM4700 data sheet formore detailed information.
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060SS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 62000311121 | SPEC | – |
![]() | 702935000 | SPEC | – |
![]() | 60800213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | f (mm) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|