IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM8060 | Demoboard DC2820A

Quad 40VIN, 3A Step-Down Silent Switcher μModule Regulator

Overview

TopologyBuck Converter
Input voltage8.5-40 V
Switching frequency200-3000 kHz
Output 15 V / 3 A
Output 23.3 V / 3 A

Description

Demonstration circuit 2820A features the LTM8060 μModule® regulator, a quad output high-performance step-down Silent Switcher® μModule regulator in a thermally enhanced 11.9mm × 16mm × 3.32mm BGA package. DC2820A has a wide operating input voltage range of 5.4V to 40V. The output rails are configured for 5V, 3.3V, 1.5V, 1.2V and are resistor programmable from 0.8V to 8V. Each output can provide up to 3A and phases can also be paralleled together to satisfy higher rail current requirements. The LTM8060 is a complete multioutput DC/DC point of load regulator in a compact form factor, requiring only a few input and output capacitors and resistors to set the output voltages and operating frequency. Output voltage tracking is made available by the TRSS pins for supply rail sequencing. External clock synchronization is available through the SYNC pins, CLKOUT pins provide for optional synchronization of additional phases. For reduced noise, Spread Spectrum operation is available via SYNC pin programming. The LTM8060 data sheet must be read in conjunction with the DC2820A demo manual for working on or modifying demo circuit 2820A.

Features

  • Four Complete Step-Down Switching Power Supplies
  • Low Noise Silent Switcher® Architecture
  • CISPR22 Class B Compliant
  • CISPR25 Class 5 Compliant
  • Wide Input Voltage Range: 3V to 40V
  • Wide Output Voltage Range: 0.8V to 8V
  • 3A Continuous Output Current per Channel at 12VIN, 3.3VOUT, TA = 80°C
  • 4A Continuous Output Current per Channel at 12VIN, 3.3VOUT, fSW = 2MHz, TA = 60°C
  • Multiphase or Multi-μModule Parallelable for Increased Output Current
  • Low Thermal Resistance, θJA = 8.4°C/W, θJCtop = 5.0°C/W, θJCbot = 1.8°C/W
  • Selectable Switching Frequency: 200kHz to 3MHz
  • Compact Package

Typical applications

  • Medical Equipment
  • Automated Test Equipment, Industrial Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 11.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
–
–
–
–
–
Height1.8 mm
–
Pins2 
MountSMT 
Length4.45 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
DC Resistance6 mΩ
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins6 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability