IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LTM8063 | Demoboard DC2494A

40V, 2A Step-Down uModule regulator

Overview

TopologyBoost Converter
Input voltage6.5-40 V
Switching frequency200-2200 kHz
Output 15 V / 2 A

Description

Demonstration circuit 2494A is a 40V, 2A step-down μModule® regulator featuring the LTM®8063. The demo board is designed for 5V output from a 6.5V to 40V input.The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8063 such as output voltage, switching frequency, soft-start, and power good can be changed on DC2494A simply by modifying the appropriate resistors and/or capacitors.

Features

  • Low Noise Silent Switcher® Architecture
  • Wide Input Voltage Range: 3.2V to 40V
  • Wide Output Voltage Range: 0.8V to 15V
  • 2A Continuous Output Current at 12VIN, 5VOUT, TA = 85°C
  • 2.5A Peak Current
  • Selectable Switching Frequency: 200kHz to 2.2MHz
  • External Synchronization
  • Configurable as an Inverter
  • 6.25mm × 4mm × 2.22mm BGA Package

Typical applications

  • Distributed Supply Regulation / Wall Transformer Regulation
  • Power for Portable Products
  • Industrial Supplies
  • Automotive Battery Regulation

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
60800213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm Jumper with Test Point 2 Jumper 3 Bag
62000821121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm THT Dual Pin Header 8 Dual Pin Header Straight 2 Bag
Order Code Data­sheet
60800213421SPEC
62000821121SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples