| Topology | Buck Converter |
| Input voltage | 7.5-58 V |
| Output 1 | 5.05 V / 6 A |
| IC revision | A |
Demonstration circuit 2237A is a 58VIN, 6A, CVCC StepDownμModule® Regulator featuring the LTM8064. Thedemo circuit is designed for a 5V output from an inputvoltage range of 7.5V to 58V. The output can source 7A(typical) or sink 9.1A (typical). The circuit can be operatedin either constant voltage mode or constant current mode.Two or more LTM8064s can be paralleled to share loadcurrent equally. In this configuration, a master part determinesthe output currents of the slave parts. The MODEpin of the master part should be floating and all MODEpins of slave parts should be grounded.When the output sinks current, the circuit maintainsits output voltage regulation by power conversion, notL, LT, LTC, LTM, Linear Technology, the Linear logo and μModule are registered trademarks ofLinear Technology Corporation. All other trademarks are the property of their respective owners.power dissipation. This means that the energy providedto LTM8064 is in turn delivered to its input power bus.There must be something on the input power bus to acceptor use the energy.The LTM8064 data sheet gives a complete description ofthe part, operation and application information. The datasheet must be read in conjunction with this quick startguide for demo circuit 2237A.
| Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62000311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 6 | – | 3 | 2 | Single | Pin Header | Straight | 2 | Bag | |
![]() | 702935000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | – | |
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | 2 | 2 | – | Jumper | – | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 62000311121 | SPEC |
![]() | 702935000 | SPEC |
![]() | 60800213421 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|