IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX15301AA02

InTune Automatically Compensated Digital PoL Controller with Driver and PMBus Telemetry

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency300-1000 kHz
Output 13.3 V / 12 A

Description

The MAX15301AA02 is a full-featured, highly efficient, digital point-of-load (PoL) controller with advanced power management and telemetry features. Unlike PID-baseddigital power regulators, the MAX15301AA02 uses Maxim’s patented InTune™ automatically compensated, state-space control algorithm. The InTune control law is valid for both the small- and large-signal response and accounts for duty-cycle saturation effects. Thesecapabilities result in fast loop transient response and reduce the number of output capacitors compared to competingdigital controllers.The MAX15301AA02 includes multiple features to optimize efficiency. An internal switch BabyBuck™ regulator generates the gate drive and the internal bias supplies for the controller with low power loss.An advanced, high-efficiency MOSFET gate driver has adjustable nonoverlap timing and load-variable gate-drive voltage to minimize switching losses over the full range ofvoltage, current, and temperature.The MAX15301AA02 was designed for end-customer’s design environment. An on-board PMBus™-compliant serial bus interface enables communication with a supervisorycontroller for monitoring and fault management. A full suite of power management features eliminates theneed for complicated and expensive sequencing and monitoring ICs. Basic DC-DC conversion operation can be set up via pin strapping and does not require userconfiguration firmware. This allows for rapid development of the power-supply subsystem before board level systems engineering is completed. Maxim provides support hardware and software for configuring the IC.The MAX15301AA02 is available in a 32-lead, 5mm x 5mm TQFN package and operates over the -40°C to +85°C temperature range.

Features

  • InTune Automatic Compensation Ensures StabilityWhile Optimizing Transient Performance
  • State-Space Compensation Results in Fast TransientResponse with Reduced Output Capacitance
  • Differential Remote Voltage Sensing Enables ±1%VOUT Accuracy over Temperature (-40°C to +85°C)
  • PMBus Interface for Configuration, Control, andMonitoring
  • Supports Voltage Positioning
  • High Output 2A/4A MOSFET Driver
  • Adjustable Nonoverlap Timing
  • Variable Gate-Drive Voltage
  • Wide Input Range of 4.5V to 14V
  • Efficient On-Chip BabyBuck Regulator for Self-Bias
  • Output Voltage Range from 0.5V to 5.25V
  • Startup into a Prebiased Output
  • Configurable Soft-Start and Soft-Stop Time
  • Fixed-Frequency Operation and Synchronization
  • Flexible Sequencing and Fault Management
  • Pin-Strappable Configuration
  • Output Voltage, SMBus Address, SwitchingFrequency, Current Limit
  • Out-of-the-Box Operation Enables Fast Prototyping

Typical applications

  • Servers
  • Power Modules
  • Storage Systems
  • Routers/Switches
  • Base-Station Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 8.2 µH, 11.8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current11.8 A
Saturation Current @ 10%12.3 A
Saturation Current @ 30%13.5 A
DC Resistance11.8 mΩ
MaterialFerrite 
Rated Inductance5.1 µH
Self Resonant Frequency34 MHz
Check availability