IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX1606 | Demoboard MAXREFDES1018

Overview

TopologyBoost Converter
Input voltage1-3.3 V
Switching frequency500 kHz
Output 113.5 V / 0.01 A
IC revision00

Description

The MAX1606 is a step-up DC-DC converter that contains a 0.5A internal power switch and a 0.5A output isolation switch in an 8-pin µMAX® package. The IC operates from a 2.4V to 5.5V supply voltage but can boost battery voltages as low as 0.8V up to 28V. The MAX1606 uses a unique control scheme that provides high efficiency over a wide range of load conditions. An internal 0.5A MOSFET reduces external component count, and a high switching frequency (up to 500kHz) allows for tiny surface-mount components. The current limit can be set to 500mA, 250mA, or 125mA, allowing the user to reduce the output ripple and component size in low-current applications. Additional features include a low quiescent supply current and a true shutdown mode that saves power by disconnecting the output from the input. The MAX1606 is ideal for small LCD panels with low current requirements, but can also be used in other applications.

Features

  • Adjustable Output Voltage Up to 28V
  • 20mA at 20V from a Single Li+ Battery
  • True Shutdown (Output Disconnected from Input)
  • Output Short-Circuit Protection
  • Up to 88% Efficiency
  • Up to 500kHz Switching Frequency
  • Selectable Inductor Current Limit (125mA, 250mA, or 500mA)
  • 0.1µA Shutdown Current
  • 8-Pin µMAX Package

Typical applications

  • The board can be operated from a single power supply

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 2.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current2.8 A
Saturation Current2.2 A
DC Resistance81 mΩ
Self Resonant Frequency19.5 MHz
Size7345 
VersionRobust 
Check availability