IC manufacturers Analog Devices

IC manufacturers (100)

Analog Devices MAX16990 | Demoboard MAXREFDES1210

Single-Output SEPIC Converter Using MAX16990

Overview

TopologySEPIC Buck-Boost Topology
Input voltage4.5-36 V
Switching frequency100-1000 kHz
Output 15 V

Description

The MAX16990 is a high-performance, current-mode, pulse-width mode (PWM) controller with 4μA (typ) shutdown current for wide input-voltage range boost converters/single-ended primary-inductor converters (SEPIC). The 4.5V to 36V input operating voltage range makes this device ideal in automotive applications such as front-end preboost or SEPIC power supplies, and for the first boost stage in high-power LED lighting applications. An internal low-dropout (LDO) regulator (PVL) with a 5V output voltage enables the MAX16990 to operate directly from an automotive battery input. The input operating range can be extended to as low as 2.5V when the converter output is applied to the SUP input.There are multiple versions of the device offering one or more of the following functions: a synchronization output (SYNCO) for two-phase operations, an overvoltage protection function using a separate input pin (OVP), and a reference input pin (REFIN) to allow on-the-fly output voltage adjustment. All versions can be synchronized to an external master clock using the FSET/SYNC input.The MAX16990 also has a factory-programmable, spread-spectrum option. The device is available in compact 12-pin TQFN and 10-pin μMAX® packages.

Features

  • Space-Efficient Solution Design with Minimized External Components
  • 100kHz to 1MHz Switching-Frequency Ranges
  • 12-Pin TQFN (3mm x 3mm) and 10-Pin μMAX Packages
  • Spread Spectrum Simplifies EMI Management Design
  • Flexibility with Available Configurations for Boost, SEPIC, and Multiphase Applications
  • Adjustable Slope Compensation
  • Current-Mode Control
  • Internal Soft-Start (9ms)
  • Protection Features Support Robust Automotive Applications
  • Operating Voltage Range down to 4.5V (2.5V or Lower in Bootstrapped Mode), Immune to Load- Dump Transient Voltages up to 42V
  • PGOOD Output and Hiccup Mode for Enhanced System Protection
  • Over temperature Shutdown
  • -40°C to +125°C Operation

Typical applications

  • Automotive LED Lighting, Automotive Audio/Navigation Systems, Dashboards

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL1
(µH)
L2
(µH)
nIR
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC 1
(mΩ)
RDC 2
(mΩ)
Samples
74485542820SPEC
7 files WE-CFWI Coupled Flatwire Inductor 8.2 8.2 1:1 13 13 24 24 8.4 8.4
Order Code Data­sheet Simu­lation
74485542820SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL1
(µH)
L2
(µH)
nIR
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC 1
(mΩ)
RDC 2
(mΩ)
Samples