Topology | Boost Converter |
Input voltage | 0.4-5.5 V |
Output 1 | 5 V / 0.43 A |
Output 2 | 3 V / 0.43 A |
IC revision | 2 |
The MAX17225 evaluation kit (EV kit) evaluates theMAX17220–MAX17225 IC family of ultra-low quiescent current step-up DC-DC converters. The MAX17225 EVkit features two independent circuits to evaluate two different IC packages of the MAX17220–MAX17225 family. Both circuits on the EV kit operate over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. Each circuit provides resistor-configurable output voltages from 1.8V to 5V in 100mV/step.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479299222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 3.65 | 2.25 | 4.8 | 75 | 35 | 3.65 | 4.8 | 70 | – | SMT | ||
![]() | 74438357022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2.2 | 5.2 | – | – | 26 | 35 | 7.1 | 9.2 | 22 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74479299222 | SPEC | |
![]() | 74438357022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples |
---|