IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17541G | Demoboard MAX17541GATB+

Evaluation Kit for the MAX17541G in 3.3V Output-Voltage Application

Overview

TopologyOther Topology

Description

The MAX17541G 3.3V EV kit provides a proven design toevaluate the MAX17541G 3.3V high-efficiency, high-voltage, synchronous step-down DC-DC converter. The EV kit generates 3.3V at load currents up to 500mA from a 5Vto 42V input supply. The EV kit features a 600kHz fixedswitching frequency for optimum efficiency and componentsize. The EV kit features a forced-PWM control scheme thatprovides constant switching-frequency operation at allload and line conditions.

Features

  • Operates from a 5V to 42V Input Supply
  • 3.3V Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
74404054470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 47 1 1.2 272 10
Order Code Data­sheet Simu­lation
74404054470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples