IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17541G in 5V | Demoboard MAX17541GATB+

Evaluation Kit for the MAX17541G in 5V Output-Voltage Application

Overview

TopologyBuck Converter
Input voltage6-42 V
Output 15 V / 0.5 A

Description

The MAX17541G 5V Output EV kit provides a proven design to evaluate the MAX17541G 5V high-efficiency, high-voltage, synchronous step-down DC-DC converter. The EV kit generates 5V at load currents up to 500mA from a 6V to 42V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions

Features

  • Operates from a 6V to 42V Input Supply
  • 5V Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Over temperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
74404054470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 47 1 1.2 272 10
Order Code Data­sheet Simu­lation
74404054470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples