IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17548 | Demoboard MAX 17548EV KIT

42V, Dual-Output, Synchronous Step-Down Controller

Overview

TopologyBuck Converter
Input voltage4.5-42 V
Output 15 V / 5 A
Output 23.3 V / 10 A

Description

The MAX17548 EV kit provides a proven design to evalu¬ate the MAX17548 wide 4.5V to 42V input, dual-output, synchronous step-down DC-DC controller. The EV kit provides 5V/5A and 3.3V/10A at the outputs from a 6V to 42V input supply. The switching frequency of the EV kit is preset to 350kHz for optimal efficiency and component size. The EV kit features adjustable input undervoltage-lockout and soft-start time, selectable PWM/DCM modes, 180° out-of-phase/0° in-phase operation, current-limit threshold, and independent open-drain PGOOD signals.

Features

  • 6V to 42V Input Range
  • Output Rails: VOUT1: 5V/5A, VOUT2: 3.3V/10A
  • 350kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Adjustable Soft-Start Time
  • Configurable Tracking Operation
  • Selectable PWM/DCM Modes of Operation
  • Selectable 180° Out-of-Phase/0° In-Phase Operation
  • Selectable Current-Limit Threshold
  • Independent PGOOD Outputs
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Motion Control, Programmable Logic Controllers, Computerized Numerical Control
  • Industrial Power Supplies, Distributed DC Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447709002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 2.2 16.3 6 65 1210 Standard
Order Code Data­sheet Simu­lation
7447709002SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples