IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX17599 | Demoboard MAXREFDES116#

MAXREFDES116# Isolated 24V to 5V 40w Power Supply

Overview

TopologyForward Converter
Input voltage17-36 V
Output 15 V / 8 A

Description

MAXREFDES116# is an efficient active-clamp topology design with 24V input, and a 5V output at 40W of power (8A). The design features the MAX17599, an active-clamp, current-mode PWM controller optimized for industrial supplies. This entire circuit fits on a 20mm × 70mm board.

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750316065
Transformer
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer